Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation | STEVAL-IFP003V1

STEVAL-IFP003V1
High Side Driver - 4 Channels based on VN340

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IFP003V1
 
Features and Description
Complies with IEC 61000-4-4 (4 kV), IEC 61000-4-5 (2 kV) and IEC 61000-4-6 (10 V)
4 channels @ 0.5 A per channel
DC/DC converter
Excellent thermal behavior
Power supply up to 35 V
Very low standby current

Click for larger imageThe purpose of this evaluation board is to demonstrate the features of the VN340 high-side driver. The application offers robustness and complies with EMC industrial standards. It implements short circuit/overload protection and thermal management as well, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs). The digital outputs are compliant with IEC standards.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 261 KB)
Schematics Download (31-October-2007, 39 KB)
Bill of material Download (31-October-2007, 16 KB)
Key Products
SM15T36A 
STPS2L25U 
VN340SP-E 
L5970D 
Purchase
Purchase STEVAL-IFP003V1