Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation | STEVAL-IFS001V1

STEVAL-IFS001V1
3 axis MEMS accelerometer Demo

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IFS001V1
 
Features and Description
3-axis acceleration measurement
±2g/±6g user selectable full-scale
Data storage up to 256 Kbytes in the uPSD
PC connection via USB
Graphical user interface

Click for larger imageThis kit demonstrates the functionality and performance of the 3-axis MEMS device LIS3LV02DQ.
The kit is comprised of a MEMS evaluation board based on the 3-axis MEMS and a second board designed with a uPSD which is able to measure 3-axis 2G/6G acceleration.
Communication with the PC is handled via USB. PC software provides for the readout of MEMS data, either online or stored in the uPSD memory. In addition, the software GUI displays axes values and/or spectrum analysis.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 264 KB)
Schematics Download (31-October-2007, 17 KB)
Bill of material Download (31-October-2007, 7 KB)
Key Products
LE25 
UPSD34* 
LIS3LV02DQ 
Purchase
Purchase STEVAL-IFS001V1