Company
ST Home | Evaluation Boards | System Evaluation Boards for Motor Control | STEVAL-IHM008V1

STEVAL-IHM008V1
Power board based on SEMITOP 2

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IHM008V1
 
Features and Description
Nominal power: 1000 W
Software source library and GUI (graphical user interface) available
Highly effective system noise immunity
Optimized thermal performance
Easily configured motor control system parameters

Click for larger imageThe STEVAL-IHM008V1 evaluation board is based on the STG3P3M25N60 Semikron module and features 6 IGBTs and relevant freewheeling diodes. The board is designed to highlight the advantages of three-phase inverters which utilize ST modules for motor control applications.

The system is comprised of a power board and control board connected through a six-in-line interface. This guarantees a very low level of power and signal noise interference while offering flexible and highly reliable customization options, making it an excellent choice as an original platform for a more complete and dedicated system.

The power board can work directly from the AC mains (120 V or 220 V) or DC external power supply. The auxiliary low voltage supply is located on the board and works with applications rated above 50 VDC.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 135 KB)
Schematics Download (31-October-2007, 38 KB)
Bill of material Download (31-October-2007, 10 KB)
Key Products
STTH108  
VIPER12ADIP  
L78L05ACZ  
STG3P2M10N60B  
1.5KE400A  
Purchase
Purchase STEVAL-IHM008V1