Company
ST Home | Evaluation Boards | Product Evaluation Boards for Home Appliance & Control | STEVAL-IHT001V1

STEVAL-IHT001V1
Thermostat Control Board for Refrigerator based on ST7Lite39

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IHT001V1
 
Features and Description
Compressor/defrost control
Temperature control
Light bulb control
User-friendly GUI
Energy-saving
Safety and EMC standards compliance

Click for larger imageThe STEVAL-IHT001V1 Thermostat Kit is designed for refrigerator or freezer thermostat control. This evaluation kit enables the control of a single-phase induction motor, a light bulb and a defrost resistor (or fan) working on a 230 VRMS 50/60 Hz mains voltage.

The board can operate within an ambient temperature range of 0 to 40 °C. The precise maximum temperature depends on the power of the loads.

The kit also includes a GUI (graphical user interface) for sending commands to the ST7LITE39F2 microcontroller or to access MCU information via the serial communication interface (SCI). This enables users to easily change the MCU software parameters and acquire measurements during appliance testing.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 115 KB)
Schematics Download (31-October-2007, 28 KB)
Bill of material Download (31-October-2007, 4 KB)

Software
DescriptionVersionDateSize (KB)
Thermostat Kit Application Setup Download 1.1.02006-10-1214383 
Thermostat Kit Application Setup Download 1.0.02006-10-0313903 
Key Products
ST7LITE39 
ACS102 
ACS110 
ACST6 
Purchase
Purchase STEVAL-IHT001V1