Company
ST Home | Evaluation Boards | System Evaluation Boards for Metering | STEVAL-IPE004V1

STEVAL-IPE004V1
Energy Meter (mono phase) / 1 Shunt Measurement Board

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IPE004V1
 
Features and Description
Single-phase, 0.5 class accuracy
Vnom(RMS) = 140 to 300 V, Inom/Imax(RMS) = 2/20 A, flin = 45 to 65 Hz
Tamper detection for power line systems
Stepper motor display connector
Capacitive power supply
SPI interface connector

Click for larger imageThis reference design is a class 0.5 single-phase standalone or microprocessor-based meter with tamper detection for power line systems of Vnom = 140 to 300 V RMS, Inom/Imax = 2/20 A RMS, flin = 45 to 65 Hz and Tamb = -40 to +85 °C.
The values of the measured energy in the standalone meter can be provided by a stepper motor display.
In the microprocessor-based meter, a control board with a microprocessor can drive an LCD which can be used to display the measured values of active, reactive and apparent power consumption.
Two shunt resistors are used for current sensing.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (05-November-2007, 178 KB)
Schematics Download (31-October-2007, 35 KB)
Bill of material Download (31-October-2007, 56 KB)

Software
DescriptionVersionDateSize (KB)
Power Meter Software Application Setup Download 3.1.02007-10-1015729 
Power Meter Software Application Setup Download 3.0.0 (Beta)2007-07-1813412 
Key Products
STPM01FTR 
Purchase
Purchase STEVAL-IPE004V1