Company
ST Home | Evaluation Boards | System Evaluation Boards for Metering | STEVAL-IPE006V2

STEVAL-IPE006V2
High End Energy Meter

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IPE006V2
 
Features and Description
Active, reactive, apparent, fundamental active energy, VRMS, IRMS and frequency measurements
Anti-tampering on neutral wire
Tamper detection on meter box, time stamp even during power-down
PFI/PFO: power management, data backup
LCD display
Power line communication
SMPS power supply
RS232 interface
PC interface
Class 1

Click for larger imageThis reference design is a modular metering solution developed for single multifunction electricity meters with anti-tampering feature. The board is equipped with an LCD screen which displays the measured values of the meter. It is also possible to send the values to a PC by using a serial interface. All the system parameters can be set by way of a user-friendly GUI.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 288 KB)
Schematics Download (31-October-2007, 69 KB)
Bill of material Download (31-October-2007, 44 KB)
Key Products
M41ST87YMX6 
STPM01FTR 
L6590 
ST3232BD 
ST7538P 
UPSD3334D-40U6 
L78M05ABDT 
LF33ABDT 
STPS160U 
BZW06-171 
STTH108A 
P6KE6V8A 
SM6T6V8A 
P6KE6V8CA 
Purchase
Purchase STEVAL-IPE006V2