Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA001V1

STEVAL-ISA001V1
VIPer12A Dual Output Reference Board 85 To 264 VAC Input, 6W Output

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA001V1
 
Features and Description
Input: 85 to 264 AC 50/60 Hz
Output: V1 = 5 V and V2 = 12 V
Meets Blue Angel norms
Current mode control
Switching frequency: 60 kHz
Over 74% efficiency
Auxiliary undervoltage lockout with hysteresis
Output short-circuit protection
Thermal shutdown protection
Meets EN55022 Class B EMI specification

Click for larger imageThis board is an offline, wide-range, dual-output general-purpose power supply capable of delivering up to 6 W through two outputs, 5 Vdc and 12 Vdc. It operates at a switching frequency of 60 kHz and is set up for secondary regulation with an optocoupler.
In low-load conditions, it operates in automatic burst mode, while in overvoltage conditions, it operates in hiccup mode.
The main device used in this design is the VIPer12ADIP, which is a member of the VIPerX2A family. It combines a dedicated current-mode offline PWM controller with a high-voltage power MOSFET on the same silicon chip.
Other output voltages can easily be achieved by changing the transformer and a few components on the board. The following configurations can be obtained:
- 5 V/12 V
- 5 V/15 V
- 5 V/24 V

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 109 KB)
Schematics Download (31-October-2007, 83 KB)
Bill of material Download (31-October-2007, 47 KB)
Key Products
BYW100-200 
TL431 
VIPER12A 
Purchase
Purchase STEVAL-ISA001V1