Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA006V1

STEVAL-ISA006V1
6W Non-isolated Fly-Back Topology Power Supply with VIPer12AS

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA006V1
 
Features and Description
Switch mode general purpose power supply
Input: 90 to 264 Vac @ 50/60 Hz
Main output (regulated): 5 V, 500 mA @ 50/60 Hz
Second output: 15 V, 200 mA
Output power (pick): 5.5 W

Click for larger imageThis reference design is an auxiliary power supply based on the VIPer12AS monolithic device and can be used to produce multiple non-isolated positive or negative voltage outputs.
This solution is based on an offline discontinuous current mode flyback converter with no isolation between input and output. The flyback topology allows the exploitation of the VIPer12AS current capability when compared with the buck converter based power supply. To ensure a low cost power supply, the isolation between input and output is not provided. This greatly simplifies the transformer design and production. The VIPer12AS incorporates the PWM controller with a 60 kHz internal oscillator and a vertical power MOSFET in an SO-8 package. The power supply has four variants, all of which have been incorporated in the this reference board through different assembly options.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 41 KB)
Schematics Download (31-October-2007, 33 KB)
Bill of material Download (31-October-2007, 64 KB)
Key Products
STPR120A 
STPS1L40A 
VIPER12AS 
TS2431ILT 
L4931CD50 
L78L05CD 
L78M05CDT 
PKC-136 
Purchase
Purchase STEVAL-ISA006V1