Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA007V1

STEVAL-ISA007V1
3-phase auxiliary power supply design (150W) based on emitter switched bipolar transistors (ESBTs)

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA007V1
 
Features and Description
Input: 400 Vac +/- 20%
Output voltage 1: 24 V, 6.25 A @ 90 kHz
Output voltage 2: 5 V, 0.075 A @ 90 kHz
Auxiliary output voltage: 15 V, 0.01 A
Maximum output power: 150 W
Efficiency > 85%
Switching frequency > 90 kHz
Standby switching frequency > 35 kHz
Feedback: secondary regulation

Click for larger imageThis is a 150 W auxiliary power supply dual output SMPS using the L5991 PWM driver and an emitter switched bipolar transistor (ESBT) as a main switch.
Since almost all auxiliary power supplies are based on flyback converters, the need for a blocking voltage as high as 1500 V and over, coupled with high switching frequency operations, make ESBT the perfect choice for auxiliary power supplies.
The need to handle both high output power and a wide input voltage range leads to the design of a flyback stage which works in mixed operation mode: discontinuous and continuous.
Thanks to the L5991 PWM, the converter is able to operate in mixed mode. For higher power levels with a switching frequency in the 90 kHz range, the converter operates in continuous current mode (CCM), while in standby and for power levels lower than 25 W, the converter works in discontinuous current mode (DCM) at a switching frequency of about 35 kHz.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 73 KB)
Schematics Download (31-October-2007, 24 KB)
Bill of material Download (31-October-2007, 17 KB)
Key Products
STTH102 
1.5KE400A 
STTH108 
STTH3002CT 
STC08DE150HV 
L5991A 
L78L05 
TL431AI 
Purchase
Purchase STEVAL-ISA007V1