Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA014V1

STEVAL-ISA014V1
VIPer12A Travel Adaptor 3.6W Output

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA014V1
 
Features and Description
Wide input range
6 V output @ 600 mA
Standby power 90 mW @ 100 VDC and 119 mW @ 380 VDC
Efficiency at 3.6 W 62% @ 100 VDC and 66% @ 380 VDC
Short circuit power 1 W @ 100 VDC and 1.3 W @ 380 VDC
Load regulation 3% @ 100 VDC and 2% @ 380 VDC

Click for larger imageThis evaluation board is a standard 3.6 W flyback converter based on the VIPer12A. It is suitable for low power applications in the 5 W range.
During standby, the board consumes less than 100 mW at 100 VDC and 120 mW at 380 VDC, thus meeting Blue Angel norms.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 188 KB)
Schematics Download (31-October-2007, 21 KB)
Bill of material Download (31-October-2007, 43 KB)
Key Products
SMBYT01-400 
VIPER12A 
Purchase
Purchase STEVAL-ISA014V1