Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA015V2

STEVAL-ISA015V2
3 Phase Power Supply with ESBT (100W)

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA015V2
 
Features and Description
Input voltage: 400 Vac +/- 20%
Output power: 100W
High efficiency (90%)
Switching frequency: 50-85 kHz
Safety compliant according to EN60950

Click for larger imageThis is a dedicated evaluation board using emitter switched bipolar transistors (ESBTs) featuring the high-power, wide input range requirement of a highly demanding industrial market.
The maximum output power is 100 W. The need to handle both high output power and wide input voltage leads to the design of a flyback topology.
The flyback converter is a popular choice in applications where the required power is normally less than 200 W. The main reasons for its popularity are its simplicity, low cost and high efficiency for a small number of active components.
The evaluation board gives a solution for a power supply for 3-phase applications such as inverters for induction motors, welding machines, and UPS.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 48 KB)
Schematics Download (31-October-2007, 31 KB)
Bill of material Download (31-October-2007, 26 KB)
Key Products
STTH108 
STPS8H100D 
STC04IE170HV 
L6565 
TL431AI 
Purchase
Purchase STEVAL-ISA015V2