Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA019V1

STEVAL-ISA019V1
80W ESBT quasi-resonant wide range SMPS with L6565
for 3-phase application

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA019V1
 
Features and Description
3-phase 80 W auxiliary output SMPS
Quasi-resonant SMPS
Input: 180 Vac 600 Vac
Output voltage 24 V, 3.3 A
Maximum output power 80 W
Efficiency > 80%
Switching frequency > 50 kHz
Safety compliant according EN60950
Feedback: secondary regulation

Click for larger imageThis reference design is a 3-phase auxiliary power supply with an 80 W dual output SMPS, using the L6565 PWM driver and the STC04IE170HV ESBT as main switch. The combination of these ST parts provides a high-efficiency solution for high DC input voltage, a typical requirement of any three-phase application.
The necessity to handle both high output power and wide input voltage is resolved using a flyback stage working in mixed operation mode: discontinuous and continuous.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 23 KB)
Schematics Download (31-October-2007, 27 KB)
Bill of material Download (31-October-2007, 24 KB)
Key Products
STC04IE170HV 
STTH108 
STPS1150 
STPS20120D 
L6565 
TL431AI 
Purchase
Purchase STEVAL-ISA019V1