Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA023V2

STEVAL-ISA023V2
Flyback AC-DC Converter based on VIPer53E / 24W Negative Output

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA023V2
 
Features and Description
Input voltage, Vin: 90-265 Vrms
Negative output voltage: -5 V, -12 V
Output power, Pout: 24 W
Standby consumption: <1 W
EMI requirements: EN55022 Class B
Safety: EN 60950

Click for larger imageThis is an ideal solution for a 25 W switch mode power supply dedicated to industrial or white-goods applications. The board accepts a wide range of input voltages (90 to 265 Vrms) and delivers 2 negative output voltages. The switch-mode power supply is based on the VIPer53E. The VIPer53E combines an enhanced current-mode PWM controller with a high-voltage MDMesh power MOSFET in the same package. The main characteristics of this board are its high efficiency and low standby consumption. These, combined with the minimal part count and global low cost approach, makes it an ideal solution for powering industrial or consumer equipment, meeting worldwide standby rules.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 51 KB)
Schematics Download (31-October-2007, 31 KB)
Bill of material Download (31-October-2007, 110 KB)
Key Products
STPS1150A 
BAR18 
STTH1R06A 
1.5KE150A 
STPS1045D 
STPS2H100U 
VIPER53EDIP 
TL1431CZ 
Purchase
Purchase STEVAL-ISA023V2