Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISA028V1

STEVAL-ISA028V1
Single Phase Step-Down converter based on L6727

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISA028V1
 
Features and Description
BOM optimized for 12 V input / 1.25 V output @ 20 A
High flexibility to host wide range designs
Customizable output voltage
L6726A / L6727 compatibility
Controller input voltage (VCC) range from 5 V to 12 V
Conversion input voltage (VIN) up to 13.2 V
DPAK / SO-8 / PowerSO-8 / PowerFLAT MOSFET compatibility
Multi-footprint for input and output capacitors
Through hole / SMD inductor compatibility
4-layer PCB

Click for larger imageThis design demonstrates the key features of STMicroelectronics’ L6727, a new powerful buck controller.
The L6727 makes the design of complete step-down voltage regulators simple and cost effective. It provides a full solution by integrating a 0.8 V reference, control logic and protection, and NMOS drivers in an 8-pin package.
The L6727 demo board implements a step-down DC/DC converter in a four-layer PCB and shows the operation of the device in a general-purpose application. The input voltage can range from 5 V to 12 V and the output voltage is fixed at 1.25 V. The application can deliver an output current up to 20 A.
Airflow must be applied with current higher than 18 A (@Vin = 5 V).
The switching frequency is 300 kHz.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 348 KB)
Schematics Download (31-October-2007, 56 KB)
Bill of material Download (31-October-2007, 37 KB)
Key Products
STD55NH2LLT4 
STD90NH02L-1 
L6727 
Purchase
Purchase STEVAL-ISA028V1