Company
ST Home | Evaluation Boards | System Evaluation Boards for Power Supply & Power Management | STEVAL-ISB001V1

STEVAL-ISB001V1
Cell Phone Battery Charger based on STD1LNK60Z-1

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-ISB001V1
 
Features and Description
Vac = 85 to 265 V
Output voltage: 4.7 V
Output power: 1.9 W

Click for larger imageThis evaluation board is a ringing choke converter (RCC)-based, step-by-step cell-phone battery charger.
The RCC is essential to the self-oscillating flyback converter, and operates within the discontinuous conduction mode (DCM) and continuous conduction mode (CCM) boundaries without noticeable reverse recovery of the output rectifying diodes.
RCC control is achieved by using discrete components to control the peak current mode, so the overall RCC cost is relatively low compared to the conventional pulse width modulation (PWM) IC flyback converter. As a result, RCC is widely used for low-power applications in industry and home appliances as a simple and cost-effective solution.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 27 KB)
Schematics Download (31-October-2007, 31 KB)
Bill of material Download (31-October-2007, 44 KB)
Key Products
STTH108 
1N5819 
STD1LNK60 
TL431 
Purchase
Purchase STEVAL-ISB001V1