Company
ST Home | Evaluation Boards | Product Evaluation Boards for Motion Sensors (MEMS) | STEVAL-MKI001V1

STEVAL-MKI001V1
MEMS Analog Output Evaluation Board based on LIS3L02AS4

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-MKI001V1
 
Features and Description
2.4 V to 3.6 V single supply operation
Low power consumption
±2 g / ±6 g user selectable full-scale
0.5 mg resolution over 100 Hz bandwidth
Embedded self-test and power down
Output voltage, offset and sensitivity ratiometric to the supply voltage
High shock survivability
Lead-free and ECOPACK™ compatible

Click for larger imageThe STEVAL-MKI001V1 is an evaluation kit designed to provide the user with a platform for evaluating the LIS3L02AS4 MEMS accelerometer in the SO24 package with analog output. It implements a typical application composed of the LIS3L02AS4 accelerometer and the TS924 rail-to-rail precision buffer. The supply voltage is generated by an LE33 voltage regulator, which ensures the correct power required by the LIS3L02AS4 device.

All parts on the STEVAL-MKI001V1 evaluation kit board are STMicroelectronics components.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 19 KB)
Schematics Download (31-October-2007, 22 KB)
Bill of material Download (31-October-2007, 12 KB)
Key Products
LE33 
LIS3L02AQ3 
TS924 
Purchase
Purchase STEVAL-MKI001V1