3 acceleration channels plus multiplexed analog output
Ratiometric output voltage
Power down mode
Embedded self-test
10000 g high shock survivability
ECOPACK™ RoHS and “Green” compliant
The STEVAL-MKI012V1 is an evaluation kit designed to provide the user with a platform for evaluating the LIS3L02AL or the LIS3L06AL MEMS accelerometers in the LGA package with analog output. It implements a typical application composed the accelerometer and the TS924 rail-to-rail precision buffer. The supply voltage is generated by an LE33 voltage regulator, which ensures the correct power required by the LIS3L02AL device.
All parts on the STEVAL-MKI012V1 evaluation kit board are STMicroelectronics components.