Company
ST Home | Evaluation Boards | System Evaluation Boards for Metering

System Evaluation Boards for Metering

The growing need for metering applications with high accuracy over a wide dynamic range of current, low power consumption, and high reliability and robustness, is driving the trend towards the use of solid-state solutions over traditional mechanical ones.
To address these needs, ST has introduced a comprehensive set of single-phase and three-phase reference designs to speed up and simplify the design of an IEC/ANSI-compliant electronic meter or embedded metering function.
These solutions are accurate, cost-effective, easy to manufacture, easy to calibrate and reliable, and implement new functionalities such as automatic meter reading (AMR), tamper proofing, multi-tariff billing and a prepayment module with a smartcard reader.
 
System Evaluation Boards for Metering
Anti Tamper and Security Kit based on STM1403 / 1404 + uPSD3422EV
Order Code: STEVAL-IPA001V1
   
Electronic Fiscal Cash Register
Order Code: STEVAL-IPC001V1
   
Energy Meter (mono phase) / 2 Current Transformer Measurement Board
Order Code: STEVAL-IPE002V1
   
Energy Meter (mono phase) / 1 Current Transformer + Shunt Measurement Board
Order Code: STEVAL-IPE003V1
   
Energy Meter (mono phase) / 1 Shunt Measurement Board
Order Code: STEVAL-IPE004V1
   
High End Energy Meter
Order Code: STEVAL-IPE006V2
   
Mono-Phase Energy Meter based on ST7Flite
Order Code: STEVAL-IPE007V1
   
RFID Reader Eval.Board
Order Code: STEVAL-IPR001V1
   
2 W 3-phase SMPS for breaker based on an ESBT
Order Code: STEVAL-IPB001V1