Products
ST Home | Application specific for imaging | Camera modules - standalone

Camera modules - standalone

Raw output is ideally suited in a system that embeds a separate imaging signal processor or performs image processing in software on a host device.

The raw image link can be either parallel or serial. While parallel is widely available in many applications from digital still cameras to mobile phones and PDAs, serial is better suited when small form factor or low EMI are desired. STMicroelectronics has pioneered standardization of camera serial interfaces and co-developed the SMIA specification.
Camera Modules Standalone
 
Camera modules - standalone
Auto-focus - standalone Product selector
Fixed-focus Product selector
Ultra-small camera modules (USM) Product selector
 
New products
VX6852 - QXGA EDOF camera module
VW6754 - Ultra small reflowable UXGA camera module
VB6851 - QXGA camera module with auto focus
 
Product news
 
Brochures and product guides