STMicroelectronics’
dual-supply level translators are the ideal solution for
bidirectional level translation with mixed voltage systems
of 1.8 V, 3.3 V and 5 V. The level translator family is
comprised of 1 to 32 bit configurations that interface
between multi-voltage chipsets and system I/Os, ranging
from 4.65 V down to an extremely low 1.4 V, all the while
maintaining speed and signal integrity.
Some of the key features are:
High speed
Low power dissipation
Balanced propagation delay
Power-down input/output protection
ESD-HBM > 2kV
Various package sizes including the innovative DFN6
(1.2mm x 1mm)
RoHS Compliant
Auto-directional without control pin (ST2329, ST2349)