RON characteristics:
in the range of 0.5Ohm to 5Ohm

High speed:
1.5ns propagation delay

Low T
ON
and T
OFF characteristics: 40ns (approx)

Crosstalk
and off-isolation: –60dB (min)

High bandwidth:
300MHz (for video switches)

Total harmonic
distortion: 0.03% (typ)

Ultra low
quiescent current consumption: <1µA

Break-before-make
feature

Wide operating
voltage range: 1.65V to 4.3V