HDMI switches
The STDVE003A
is our latest HDMI 1.3/DVI switch with integrated equalizer.
It is the world's first 3.4Gbps HDMI switch for TrueHD digital
display, offering the highest resolution on the market, and
16 bit color (1080p).
LAN switches
The STMUX1000LQTR is a low Ron, bi-directional 16 to 8bit
MUX/DEMUX which supports the latest 10/100/1000 base-T ethernet
LAN standard. This switch has a bandwidth of up to 450MHz
and operates with a power consumption of 150µA.
PCI Express switches
The STMUX3040 is a bi-directional octal
SPDT switch for PCI Express signalling with low Ron, low
cross-talk, low bit-to-bit skew, high noise isolation and
low I/O capacitance.
|