Company
ST Home | Logic, Signal Switches | Xpander Logic

Xpander Logic

STMicroelectronics' Xpander Logic family of devices is designed to increase the number of I/O ports and enhance the control and mixed signal capability of existing microcontrollers and microprocessors. Advantages of the Xpander Logic family include very small packages, ultra-low power consumption and flexible interface voltage, making them ideal for devices such as mobile phones and media players.

Intelligent features offered by Xpander Logic include a sophisticated matrix keypad controller supporting up to 96 keys and an advanced PWM controller that is capable of complex brightness pattern control.

Xpander Logic
Xpander Logic Families
Xpander Logic
 
Product News
Press Announcement, March 16, 2007:
STMicroelectronics Launches Simple and Flexible Solution to Expand System Resources in Mobile Platforms
 
Brochures and Product Guides
Xpander Logic: The simple solution to system expansion (PDF, 142 K)
 
Related Information
STMPE2401: 24-BIT Xpander Logic with Keypad, Rotator and PWM Controller
Xpander Logic: Simple solution to system expansion