Company
ST Home | Memories | EEPROM, Serial

EEPROM, Serial
Packages

Smaller footprint, thinner product - Think serial!

MLP 2 x 3mm (thickness 0.6 mm) is here!

New ultra-thin, fine-pitch, dual flat 2 x 3mm (MLP) package combines significant improvements in terms of space saving and footprint compatibility.

Serial EEPROM Packages
PDIP8 SO8N TSSOP8
SO16W MLP8 (2x3)  
 
Package illustrations not shown to scale
For MLP Packages, please contact ST local representatives
Package Dimensions for 8-pin Devices

Max value in mm PDIP8 SO8N TSSOP8* SO16W MLP8** (2x3)
Body Width 7.11 4.0 4.5 7.6 2
Body Length 10.16 5.0 3.1 10.5 3
Total Height 5.33 1.75 1.2 2.65 0.55
Pitch 2.54 1.27 0.65 1.27 0.5

*TSSOP8 3x3,  **Typical value for MLP