Company
ST Home | Memories | NVRAM | M48T201V: Additional Information

NVRAM Supervisor
M48T201V: Additional Information

M48T201V Hardware HookupThe M48T201V operates from 3.0V to 3.6V, and is rated for Commercial (0°C to 70°C) temperature applications. It also comes in ST's 44-pin SNAPHAT® SOIC package with the battery and crystal placed in a removable/ replaceable SNAPHAT top.

The Battery Switchover and Power-fail Write Protect circuits non-volatize the Real-Time Clock in the event of power failure, and can be used to non-volatize one external Low-Power SRAM.

The RTC features include Alarm and Watchdog functions, while Supervisor functions include a Reset Output and two Reset Inputs.

It also includes a parallel interface, a programmable alarm, and watchdog.

More Information

M48T201V Datasheet
Back to M48T201V Product Page