Company
ST Home | Memories | RFID and RF memory ICs | Library workflow


Library workflow

Self-check in check-out: self-identification of patrons, so they can return items without assistance.
This material is displayed on the self-check screen. A receipt can be printed if desired.
Tagging: the staff can initiate new material and attach the RFID labels.

 
RFID : added-value solution for libraries
RFID library value chain

arrow

More RFID benefits to libraries

 
RFID and RF memories for library
Benefits of HF (13.6 MHz) in library applications
arrowAlready widely adopted by libraries
arrowGlobal solution: harmonized regulation, operates at 13.56 MHz worldwide
arrowExcellent immunity to environmental noise and interference
arrowReliability of bulk tag reading
arrowWell adapted to EAS (electronic article surveillance)
arrow Small tag size
arrow Appropriate reading range
 
LRi2K
arrow Supports ISO 15691, ISO 15962 and ISO 15963 data formats
arrow

Large and robust user memory
- 2048 bits
- 40 year data retention and 1 million R/W cycles

arrow Best-in-class reading range performance
arrow Supports high-speed data rate (53 Kbit/s versus 26 Kbit/s)
arrow Password protected version also available
arrow Wide range of antenna sizes thanks to 4 different tuning capacitance values (21 pF, 23.5 pF, 28.5 pF, 97 pF)
arrow Available in wafer or labels through partners
 
More information
arrow LRi2K command set