Products
ST Home | Application Specific for Mobile Systems | Converters for Mobile Systems | Audio Codec Interfaces | STw5098

STw5098

STw5098 - Dual low power asynchronous stereo audio codec with integrated power amplifiers
 
Datasheet
Reference Filesize Pages Last Updated
STw5098 899 K

85

26/04/2007
 
Orderable Products
Device Status RoHS Package Purchase
STW5098 Active Converted LFBGA
STW5098T Active Converted LFBGA
STW5098BBLR/LF Active Converted VFBGA
STW098BBLT/LF Active Converted VFBGA
STW5098/E01 Preview N/A Card
Features and Description
20 bit audio resolution, 8kHz to 96kHz independent rate ADC and DAC
Dual I²S or PCM digital interfaces for dual master
Sustain complex voice and audio flow with or without mixing
I²C/SPI compatible control I/F
Asynchronous sampling ADC and DAC: they do not require oversampled clock and information on the audio data sampling frequency (fs). Jitter tolerant fs
Wide master clock range: from 4MHz to 32MHz
Stereo headphones drivers, handsfree loudspeaker driver, line out drivers
Mixable analog line inputs
Voice filters: 8/16kHz with voice channel filters
Automatic gain control for microphone and line in inputs
Frequency programmable clock outputs
Multibit ΣΔ modulators with data weighted averaging ADC and DAC
DSP functions for bass-treble-volume control, mute, mono/stereo selection, voice channel filters, de-emphasis filter and dynamic compression
93 dB dynamic range ADC, 0.001% THD with full scale output @ 2.7V
95 dB dynamic range DAC, 0.02% THD performance @ 2.7V over 16Ω load
STw5098 is a dual low power asynchronous stereo audio CODEC device with headphones amplifiers for high quality audio listening and recording.
Two I2S/PCM digital interfaces are available, one per master for example Bluetooth and Application Processor, enabling concurrent audio and voice flow between Network and user.
The STw5098 control registers are accessible through a selectable I2C-bus compatible or SPI compatible interface.

Block Diagram
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STw5098 899 K

85

26/04/2007
Data Brief
Reference Filesize Pages Last Updated
STw5098 136 K

4

10/01/2007
 
Programming Manuals
Reference Title
PM0028 Low level drivers for STw5098 audio codec
(12/07/2007 (517 K) Download
 
User Manuals
Reference Title
UM0411 STw5098-E01 evaluation board
(26/04/2007 955 K) Download
Tools and Software Downloads
Library
Software Description
Version
Date
Size
File
STw5098 Low level drivers
1.02
13-July-07
22 K
v1_pb17_tv.zip