Products
ST Home | Application Specific for Mobile Systems | Interface ICs for Mobile Systems | Wired Connectivity | STw8009 & STw8019

STw8009 & STw8019

STw8009 & STw8019- Mobile Video DENC
 
Datasheet
Reference Filesize Pages Last Updated
STw8009-STw8019 691 K

65

19/06/2007
 
Orderable Products
Device Status RoHS
STW8009BS3T/LF Preview Yes
STW8009B27R/LF Active Yes
STW8009B27T/LF Active Yes
STW8019BS3/T Active Yes
STW8019B27R/LF Preview Yes
STW8019B27T/LF Preview Yes
Features and Description
Two analog outputs (10 bits DAC) with:
  • - CVBS (Composite) output or Y/C (S-VHS)
  • - NTSC-J, M & 4.43 & PAL-BDGHI, N, Nc, M support
8-bit digital interface input supporting both embedded and external synchro
  • - CCIR 601 / YCbCr 4:2:2 format
  • - CCIR 656: 27 MHz pixel input clock
  • - Supports embedded and external synchronization
Latest Macrovision (7.1.L1) (STw8019 only)
2-wire serial MPU interface (I2C compatible)
Master and slave modes
TV / VCR plug insertion detection
Supply voltages
  • - 2.8 to 3.3 V analog
  • - 1.8 / 2.8 V digital I/O
  • - 1.2 / 1.4 V for core
Power consumption
  • - Sleep mode: 5 µW
  • - Standby mode: 150 µW maximum
  • - CVBS: (1 DAC enabled): 125 mW
  • - Y/C: 240 mW
Package
  • - TFBGA 4 x 4 x 1.2 mm height, 0.5 mm pitch
  • - VFBGA 3 x 3 x 1 mm height, 0.4 mm pitch
Full matrix: 7 x 7
The STw80x9 is aimed at mobile video Digital ENCoder (DENC). This device converts digital video signals into high quality analog signal compliant with TV standards, it is able to encode interlaced (in all standards) and non-interlaced (in PAL and NTSC).

Featuring ultra low power consumption, it suits perfectly mobile appliances that interface
occasionally with TV sets or VCRs. It is also the ideal companion for digital application processors such as ST’s Nomadik family.

To minimize PCB space usage, STw80x9 features a high level of integration. STw80x9 drives directly the video input, CVBS of a TV set or the Y/C video input of a VCR through optional ESD protection devices.

The 27 MHz clock and the device power management are controlled through the digital
processor interface [PORn, Suspend and 2-wire I2C compatible serial MPU]. This digital processor interface also controls the STw80x9 operating

Block Diagram
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STw8009-STw8019 691 K

65

19/06/2007
 
Application Notes
Reference Title
AN2347 Getting started with STw8009 and STw8019
(18/04/2007 93 K) Download
 
Programming Manuals
Reference Title
PM0026 Register level drivers for STw8009/STw8019 digital video encoders
(15/06/2006 251 K) Download
Tools and Software
Library
Reference Description
  STw8009 Low level drivers
(10 K) Download