| STn8811 - Nomadik mobile multimedia application
processor |
 |
| Data Brief | Orderable
Products | Features and Description |
| |
| Data Brief |
| Reference |
Filesize |
Pages |
Last Updated |
| STn8811 |
316 K |
17 |
07/06/2007 |
|
| |
| Orderable Products |
|
 |
| Features and Description |
 |
ARM926EJ at 393 MHz
– 32-Kbyte instruction/16-Kbyte data caches |
 |
Audio and video accelerated processing; all ARM MIPs
available for user applications |
 |
Video performance – Real-time MPEG4 Simple
Profile encoding or decoding, up to VGA 30fps –
WM9/VC-1 encode/decode support – H.264 encode/decode
support - QVGA 30 fps decode – JPEG encode
or decode, up to 4080 x 4080 pixels |
 |
Audio performance – Extensive digital-audio
software library – Optimized for low power
on SAA |
 |
Camera interfaces – Serial interface up
to 416 Mbit/s (MIPI legacy CSI) – Parallel
camera CCIR-656 interface up to 66 MHz (MIPI legacy
CPI) |
 |
A wide range of peripheral interfaces (GPIO, USB-OTG,
UART, I²C, FIrDA, SD/MMC, serial ports, TV output,
color LCD and camera interfaces) |
 |
Direct support for high-level operating system
such as Symbian™, Linux and WinCE® operating
systems (OS). |
|
| The STn8811A12 application processor enables
smart phones, mobile multimedia consumer like PMP, PND,
internet appliances and in-car entertainment systems to
play back media content, record pictures and video clips,
receive mobile-TV and perform video conference.
The STn8811A12 processor platform enables compelling multimedia
applications by means of its unique distributed-processing
architecture. The application processor features lowpower
smart accelerators which handle all audio and video functions.
These free the main CPU for control and program flow tasks,
or allow the CPU to enter power-saving modes to prolong
battery life. The smart accelerators operate independently
and concurrently to ensure the lowest absolute system power
and deterministic high-performance.
Block
Diagram
|
|
|
|
|