ST8R00 Product Page |
![]() |
![]() |
![]() |
ST8R00 is the first step-up DC/DC converter
available on the market to feature an
output current cut-off function. This
new boost converter is ideal for use
where designers operate under tight
constraints in terms of PCB area and
cost.
In demanding applications such as Blu-ray
disc players/recorders,
laptops and game consoles, the ST8R00
allows significant reductions to be
achieved in both the PCB area and the
manufacturing cost, without sacrificing
performance. |
|
|
|
Versatility And Simplicity |
|
In portable applications a step-up converter
accepts the typical 5V input voltage and
converts it to a higher output voltage able
to supply Blue Lasers at 9 or 11V, both
in reading and writing mode respectively.
When the device is switched off, even a
small current flowing through the laser
can damage it or even the whole application.
To avoid malfunctioning in the application,
designers usually need to add an external
block able to stop any current in the device,
thus wasting board area and increasing the
overall application cost. Unlike previous
solutions that add an external current cutoff
block, the fully integrated ST8R00 includes
this feature on a single chip. As a result,
the number of external components is drastically
reduced and costs are lowered.
Other key features of the ST8R00 include
a typical efficiency of 90%, a wide range
of output voltage - adjustable from 6V to
12V, an output current up to 1A, and a high
switching frequency enabling the device
to operate with small and low-cost inductors.
ST8R00 application schematic
Blu-ray
disc 
Medium
power step-up POL
Step-up,
PWM controller with embedded synchronous rectifier
Adjustable
output voltage from 6 to 12V
1.2MHz
switching frequency
Output
current up to 1A
Enable
function
Output
current cut-off
High
efficiency (Typ. 90% @Vout = 9V)
Output
current up to 1A
Very
low ripple in all operating conditions
Very
small DFN8 4x4mm package
|
ST8R00 Main Characteristics |
| Max
Iout |
PWM
fs |
Vout
Range |
Max
Vin |
1A |
1.2MHz |
6
to 12V |
6V |
|