Company
ST Home | Power Management | Linear Regulators | Related Information | L7800 Series

L7800 Series: 1.5A Positive Voltage Regulators

 
This device is available in TO-220, TO-220FP, TO-3, and D2PAK and with several fixed output voltages, making it useful in a wide range of applications. This series employs internal current limiting, thermal shut-down and safe area protection, making it essentially indestructible. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation. And although they are designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

Features

Output current up to 1.5A
Output voltages of: 5V, 5.2V, 6V, 8V, 8.5V, 9V, 12V, 15V, 18V and 24V
Thermal overload protection
Short circuit protection
Output transistor SOA protection
Comes in the standard 3-lead TO-3 package, TO-220, TO-220FP and D2PAK

TO-220

TO-3

D2PAK

TO-220FP