Company
ST Home | Power Management | Linear Regulators | Related Information | L78L00 Series

L78L00 Series: Positive Voltage Regulators

 
This device is available in SO-8, TO-92, TO-3, and SOT-89 and with several fixed output voltages, making it useful in a wide range of applications. This series employs internal current limiting, thermal shut-down and safe area protection, making it essentially indestructible. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation. And although they are designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

Features

Output current up to 100mA
Output voltages of: 3.3V, 5V, 6V, 8V, 9V, 12V, 15V, 18V and 24V
Thermal overload protection
Short circuit protection
No external components are required
Available in either ±5% (AC) or ±10% (C) selection

SO-8

TO-92

SOT-89