Company
ST Home | Power Management | Linear Regulators | Related Information | L78M00 Series

L78M00 Series: Precision Regulators

 
This device is available in TO-220, ISOWATT220™ and DPAK and with several fixed output voltages, making it useful in a wide range of applications. This series employs internal current limiting, thermal shut-down and safe area protection, making it essentially indestructible. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation. And although they are designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

Features

Output voltages of: 5V, 6V, 8V, 9V, 10V, 12V, 15V, 18V, 20V and 24V
Output current up to 0.5A
Thermal overload protection
Short circuit protection
Output transistors SOA protection
Comes in the TO-220, ISOWATT™ and DPAK packages
±2% output voltage tolerance
Guaranteed in extended temperature ranges

TO-220

ISOWATT220™

DPAK