Company
ST Home | Power Management | Microprocessor Supervisors and Reset ICs | STM1061: Additional Information

Voltage Detectors
STM1061: Additional Information

The STM1061 Voltage Detector monitors system voltages from 1.6V to 5V in 100mV increments. The detector is designed to ignore fast transients on Vcc and has a voltage hysteresis (Vhyst). The STM1061 asserts an output signal (/OUT) whenever Vcc goes below the Voltage Detect Threshold (Vth–). The output signal (/OUT) stays asserted until Vcc goes above the Voltage Detect Release (Vth+). Output voltage (Vout) is guaranteed valid down to Vcc =0.7V at 25°C.

The STM1061 has an open drain active-low output which will sink current when output is asserted. Connect a pull-up resistor from /OUT to any supply voltage up to 6V. Select a resistor value large enough to register a logic low, and small enough to register a logic high while all of the input current and leakage paths connected to the reset output line are being supplied. A 10k pull-up is sufficient in most applications.

The advantages of open drain output is the ability to connect more open drain outputs in parallel (wired OR connections) as well as connect the output to a power supply voltage different from Vcc.

STM1061 Hardware Hookup
STM1061 Hardware Hookup
More Information

STM1061 Datasheet
Back to STM1061 Product Page