ST's expanding family of single voltage, Industry Standard
Reset Circuits are available in SOT23-3 and SOT143-4 packages.
They all provide Power-on Reset and Low-Voltage Detect, plus
two also include Push-Button Reset. Outputs available include
active-high or active-low, and push-pull or open drain options. |