ST662AB
Product Page

ST662AC
Product Page
The ST662A is a compact, low cost 5V to 12V DC-DC converter
IC that is ideal for generating the programming voltage
required by industry standard dual voltage flash memories.
The ST662A provides a stable 12V +/-5% output from a 5V
+/-10% input and does not require an external inductor.
This device can supply 30mA of output current to drive the
Vpp pin of the flash memory, even with an input voltage
as low as 4.75V. The ST662A has a low quiescent current
of 100µA, while a logic controlled shutdown pin that
can be directly driven by a microprocessor I/O pin, allows
this to be reduced to only 1µA.

Available in compact DIP-8 and surface mounting SO-8 packages,
the ST662A is offered in 0°C to 70°C and -40 to
85°C temperature ranges. The device is supported by
an application demoboard that can be used for evaluation.
The printed circuit layout of the demoboard can be copied
directly or incorporated into the customers application
board.
 |
Output voltage: 12V +/- 5% |
 |
Supply voltage range: 4.5V to 5.5V |
 |
Guaranteed output current up to 30mA |
 |
Very low quiescent current: 100mA |
 |
Logic-controlled electronic shut-down:
1mA |
 |
Only capacitors needed (no inductor) |
|