Company
ST Home | Power Management | Switching Regulators Related Information | ST619LB

ST619LB
5V Regulated DC-DC Converter Charge-Pump

ST619LB 5V Regulated DC-DC Converter Charge-Pump b ST619LB Product Page

The ST619LB is a step-up charge pump DC-DC converter which delivers a regulated 5V ±4% output at 30mA and over temperature.The input voltage range is 2V to 3.6V (two battery cells). It requires only four external capacitors: two 0.22µF flying capacitors, and two 10µF capacitors at the input and output. The low operating supply current (typ 200µA) makes this device ideal for small, portable, and battery powered applications. When shut down the load is disconnected from the input and the supply current is typically 0.02µA. The ST619LB is available in the SO-8 and DIP-8 packages.


Features
Regulated 5V ±4% charge pump
Output current guaranteed overtemperature: 20mA (Vin>= 2V), 30mA (Vin>= 3V)
No inductors, very low emi noise
Uses small, inexpensive capacitors
Logic controlled 1mA max shut-down supply current
Shut-down disconnects load from input
SO-8 and DIP-8 packages


Segment and Applications
Battery powered portable equipment
Mobile equipment
SIM card supplier
Flash Memory Programmer


Typical application circuit of ST619LB




Pin Configuration
Pin No. Symbol Name and Function
1 C1+ Positive terminal for the first charge pump capacitor
2 Vin Input Supply Voltage
3 Vout +5V Output Voltage. Vout = 0 when in Shut Down mode
4 C2+ Positive terminal for the second charge pump capacitor
5 C2- Negative terminal for the second charge pump capacitor
6 GND Ground
7 SHDN Active high C-MOS - Logic Level Shutdown Input. SHDN is not internally pulled to Vcc. Connect to GND for normal operation
8 C1- Negative terminal for the first charge pump capacitor