Company
ST Home | Power Management | Switching Regulators | Related Information | LNBH24

LNBH24
Dual supply and control IC with embedded step-up and I2C interface

LNBH24 Product Page
Together with the LNBH23 (single tuner solution) already in full production, the new LNBH24 represents the latest generation of ICs for supplying/interfacing two LNB down-converters, with two independent fully integrated current-mode boost PWMs and two very low-drop linear regulators. Control is through a single I2C interface, giving all the additional functions required for satellite international standards (DTV, Eutelsat). Using ST's proprietary advanced BCD process, this monolithic linear and switching-voltage regulator works with high efficiency, extremely low noise and ripple figures, due to the high levels of component integration. The device includes two completely independent sections separately controlled, except for the Vcc and I2C inputs.
LNBH24

Main features


Built-in DC/DC converter for single 12 V supply operation, and high efficiency (typ. 93 %@0.5 A)
Single I2C Interface for both output control functions and diagnostics
Very low-drop post regulators and high-efficiency STEP-UP PWM with integrated power N-MOS allow low power losses
Built-in 22 kHz tone generator and detector
(supporting bidirectional DiSEqC 2.0)
New tone generator (Enabled by TTX I2C bit or TTX pin) with dedicated VoTX push-pull output pin for 22 kHz Tone generator to bypass the external RL filter during DiSEqC 22 kHz transmission
Fine tuning output current limit by external resistor
Output voltage, output current, 22 kHz tone frequency and amplitude diagnostic functions
Overload and over temperature protection with I2C diagnostic bits
Fully integrated Itest circuit for minimum current diagnostic
Low profile PSSO-36 exposed Pad

Device description


The LNBH24 provides up to 750 mA continuous load current for each channel, while the highest current limit threshold can be fine-tuned up to a typical value of 1 A through an external resistor connected to the Isel pin. Two output pins are also dedicated to bypass the RL filter during 22 kHZ tone transmission, reducing the external component count across the filter. The diagnostic features detect the output voltage level, a minimum current output shows a correct LNB connection on the bus or the cable status connection to the IRD, and the DiSEqC tone output. These diagnostic functions are available through the I2C bus reading 8 bits on the system register. Each section (A/B) has two addresses selectable respectively by the ADDR-A and ADDR-B pins.

LNBH24
LNBH24 application circuit showing the typical configuration for a dual LNB power supply

Order code


Part number
Package
PSSO-36 ePAD