Company
ST Home | Power Management | Switching Regulators

Switching Regulators

The switching voltage regulators work by transferring energy in discrete packets through a low resistance switch, so it is possible to step-up, step-down or invert. They use an inductor or a capacitor as an energy-storing element in order to transfer energy from the input to the output.

Switching Regulators Family
Multifunction Switching Regulators
 
Brochures and Product Guides
STCF03 : LED flash driver with enhanced diagnostic and I²C™ interface (Flyer, PDF)
 
Related Information
LNBH24 Dual supply and control IC with embedded step-up and I2C interface 
ST2S06 DC-DC Converter - Dual step-down converter with reset and enable for cost effective portable applications
STCF03 - Voltage Regulator, Brighter Photos with the new High-Power Camera Flash LED Driver with I2C
STCF02 - New buck / boost converter for high-power
STCF01 - White LED driver for cell phone camera flash ST662A Series - 5V/12V, 30mA for Flash Memory Programming
ST662A Series - 5V/12V, 30mA for Flash Memory Programming
ST619LB - 30mA, 5V Regulated Charge-pump