Company
ST Home | Protection Devices | TVS Clamping Arrays

TVS Clamping Arrays
DSILC6-4xx

The introduction of multimedia services in 3G phones is driving the increase in resolution of graphics displays and cameras. The interfaces between displays or camera modules and the base module or multimedia processor, through the flex cable, become tough cabling constraints, and EMI becomes a key concern.
The most common solution to support such increase of resolutions is to implement high speed display serial interfaces (DSI) between the base module and camera or display modules.
To protect the serial bus against ESD surges, the DSILC6-4xx, featured with low line capacitance ESD protection, is tailored for high-bandwidth display and camera serial interfaces.
 
TVS Clamping Arrays Families
ESD suppressor
 
Features and benefits
4 data line 15 kV ESD protection (IEC 61000-4-2, level 4)
2.5 pF maximum line to GND capacitance
1.25 pF maximum line to line capacitance
Available in SOT-666 and flip-chip package
0.6 mm package thickness suitable for slim phone
MDDI, SMIA, MIPI specification compliant
Board space saving (1.5 mm² in flip-chip)
No insertion loss up to 2.0 GHz
 
Example of DSILC6-4xx implementation (for MIPI)