| 4 lines and VBUS Ultra Low capacitance
ESD protection |
 |
| Datasheet
| Orderable
Products | Features
and Description | Documentation |
| |
| Datasheet |
| Reference |
Title |
| DVIULC6-4SC6 |
Ultra low capacitance ESD protection
(31 Aug 2005, 237KB) Download |
|
| |
| Orderable Products |
| Device |
Status |
RoHS |
Package |
Purchase |
| DVIULC6-4SC6 |
Active |
Converted |
SOT23-6L |
|
|
 |
| Features and Description |
 |
15kV air and contact ESD protection |
 |
5V VBUS protection |
 |
Ultra low capacitance: typ 0.6pF – max 1pF with high
bit rates capability (up to 1650Mb/s) |
 |
Low leakage current: max 0.5µA |
 |
Compliant with IEC61000-4-2 level 4: 8kV contact & 15kV
air discharges |
 |
Targeted markets: DVI & HDMI, USB2.0, 1394a/b and Firewire
and Ethernet 10/100/1000 |
|
The DVIULC6-4SC6
an ultra low capacitance for 4 lines and VBUS diode
array protection, dedicated to data and video lines used in computer
and peripherals, consumer and telecom products where ultra low
capacitance are required to avoid Bit Error Rate.
It offers a fully compliance with IEC61000-4-2 level 4, the most
stringent ESD standards.
The DVIULC6-4SC6 provides the best trade-off
in protection/performance for high speed series data lines up
to 3.2 Gb/s. It offers data integrity, balanced signal, low leakage
current with unbeatable protection from the most stringent electrostatic
discharges.
The standard SOT23-6L package offers simplicity in design and
implementation of DVI circuits. |
| Key parameters: |
Parameter |
Value |
Unit |
Transil breakdown
voltage @ 1 mA |
> 6 |
V |
Capacitance I/O to
GND |
0.6 |
pF |
Capacitance variation
I/O to GND |
0.015 |
pF |
Capacitance I/O to
I/O |
0.3 |
pF |
Capacitance variation
I/O to I/O |
0.07 |
pF |
Leakage current @
5 V |
< 0.5 |
µA |
|
 |
| Documentation |
| Technical Article |
| Reference |
Title |
| TA0325 |
ESD Protection with ultra-low
capacitance for high bandwidth applications
(08 Feb 2006, 347KB) Download |
| |
|
| Promotional Documents |
| Reference |
Title |
| BRMLDCOMP0605 |
Rectifiers, Protection & IPAD™ for Computer
applications
(Jun 2005, 1450KB) Download |
| FLASDCONS/0104 |
Rectifiers, Protection & IPAD™ for Consumer
applications
(Jan 2004, 273KB) Download |
BRMLDMOB0206 |
Rectifiers, Protection & IPAD™ for Mobile
Communications
(Feb 2006, 508KB) Download |
|
 |
| |