|
Uni and bidirectional Transils |
 |
Breakdown voltages: 6.8 V < VBR < 220 V ( 5 V <
VRM < 188 V ) |
 |
Tj max = 175° C |
 |
First 600 W in SMA package on the market |
 |
Provide more power (600 W) than standard SMA devices(400
W) |
 |
IEC 61000-4-4: up to 4 kW in 8/20 µs to comply with
IEC |
 |
Low leakage current (0.2 µA @ 25° C) and 1 µA
@ 85° C for portable equipment |
 |
Improved VCL for a better protection |
 |
IEC 61000-4-2: 8 kV (contact discharge) and 15 kV (air discharge) |
 |
Thin SMA package: 2.23 mm for compatibility with HDD and
small applications |