| 3-axis - ± 2g/ ± 8g 'nano' accelerometer
with digital output |
|
| |
| Datasheet |
| LIS331DL |
3-axis - ± 2g/
± 8g 'nano' accelerometer with digital output |
|
| |
| Orderable Products |
| Device |
Package |
Packing Type |
| LIS331DL |
LGA-16 3x3x1 mm3 |
Tray |
| LIS331DLTR |
LGA-16 3x3x1 mm3 |
Tape and Reel |
|
|
| |
| Applications |
| Consumer: |
 |
user interface |
 |
smart gaming |
 |
data damage prevention |
 |
motion activated functions |
 |
system power saving |
 |
position/orientation based functions |
| Industrial |
 |
motion detection |
 |
vibration monitoring and compensation |
| |
|
| Features / Description |
| Features |
 |
3-axis smart motion sensor with digital output |
 |
“Nano” package size 3x3x1 mm3 |
 |
Low Power Consumption |
 |
I²C/SPI digital output interface |
 |
± 2g/± 8g dynamically selectable full scale |
 |
Two high flexible and programmable interrupt lines |
 |
Embedded click and double-click recognition |
 |
Embedded high pass filters for X ,Y and Z axes |
 |
Embedded motion detection/wake-up |
 |
Embedded self test |
 |
High shock survivability (up to 10000g per 0.1 sec) |
 |
EcoPack ® RoHS and “Green” compliant |
|
| Description |
| LIS331DL is the smallest ST’s 3-axis
smart motion sensor with SPI/I²C digital interface, not
only able to measure the acceleration or inclination along
X,Y and Z axes, but also capable for embedded detection of
Free-Fall, Motion, Wake-up, Click/double Click, independently
from space orientation (High pass filter), providing these
information to the external world through dedicated high flexible
and programmable interrupt lines.
Manufactured 100% in ST and Housed in a “nano”
EcoPack® 3x3x1 mm3 LGA-16 package, this sensor measures
acceleration in a ±2/±8g range and its robust
design allows shock survavibility up to 10000g per 0.1 sec. |
|
| |
|
|
|