Company
ST Home | Sensors | Motion Sensors (MEMS) | LIS344AL

LIS344AL

3-axis, ±3.5g ultra-compact linear accelerometer
 Orderable Products  Applications Features/ Description
 
Datasheet
LIS344AL 3-axis, ±3.5g ultra-compact linear accelerometer
 
Orderable Products
Device Package Packing Type
LIS344AL LGA-16 4x4x1.5 mm3 Tray
LIS344ALTR LGA-16 4x4x1.5 mm3 Tape and Reel
 
Applications
Consumer:
user interface
smart gaming
data damage prevention
motion activated functions
system power saving
position/orientation based functions
Industrial:
motion detection
vibration monitoring and compensation
 
Features / Description
Features
Single voltage supply operation
±3.5g full-scale
Output voltage, offset and sensitivity are ratiometric to the supply voltage
Factory trimmed device sensitivity and offset
Embedded self-test
RoHS/ECOPACK® compliant
High shock survivability (10000g)
Description
LIS344AL is an ultra–compact 3-axis accelerometer that targets battery-powered and space-constrained portable devices, such as mobile phones, portable media players, PDAs or remote controls.

The LIS344AL estimates acceleration values at a very low noise level with minimized power consumption.

Housed in an inexpensive 4 x 4 x 1.5 mm3 plastic package, the LIS344AL measures acceleration with a full-scale range of ±3.5g and its ultra-compact robust design provides shock survivability up to 10,000g.