Products
ST Home | Sensors | Touch Sensors | Resistive Touch Sensors

Resistive Touch Sensors

For resistive touch screen applications, the S-Touch family of products uses a 4-wire resistive methodology with integrated ADC to offer both ease and flexiblity of design.

S-Touch offers the following benefits:

  • High-resolution resistive touch screens
  • Advanced movement tracking to reduce CPU/bus usage
  • Window-masking function to allow intelligent use of screen
  • Additional GPIOs for additional functionalities
  • Ultra-low power consumption for touch screen applications (active <1 mA, standby <100 µA)
  • Ultra-small package: QFN16 (3 x 3 mm)
 
Touch Sensors Families
Resistive Touch Sensors Product Selector
 
Related Information
STMPE S-Touch Family - Simple low cost solution for touch sensing
 
Product News
Press announcement, May 08, 2008
STMicroelectronics Cuts Power and Response Time with New Touch Screen Controller IC