Company
ST Home | Smartcard ICs


Smartcard ICs
Integrated Circuits for Finance

Smartcard ICs for Finance

STMicroelectronics is the world's leading supplier of smartcard ICs to the financial sector, a result of over 20 years in the industry, delivering reliable performance and an unparalleled commitment to the supply of advanced secure products. ST offers a complete product portfolio for financial applications, each with a very high and proven level of security, and the benefits derived from ST's recognized manufacturing excellence.

ST's smartcard IC production, based on advanced 0.18µm and 0.15µm processes, is able to address all financial applications, from low-cost EMV applications to DDA EMV applications requiring advanced cryptography.

As the market trend towards JavaCard™ gains momentum, applications require ICs with larger memory sizes, higher computational power and sophisticated security concepts in order to ensure cross-application security. In response to this, ST has developed the ST19 and ST22 platforms with a special focus on the financial market. These devices offer unique and outstanding features in security, memory size and performance.
 
Product Selector

Smartcard ST19 Platform ICs

32-bit Platform ICs