| Trusted Computing |
Trusted computing is set to become the major IT issue for companies
and governments as computer systems become ever more complex,
and ever more vulnerable, in an increasingly open and hostile
world.
The Trusted Platform Module (TPM)
The TPM is a secure microcontroller hardware component with a
low pin-count (LPC) interface, plus embedded software, which sits
on the PC or other platform motherboard and provides the first
link in the chain of trust. The TPM validates the integrity of
the platform hardware and BIOS, so it can then be used to verify
boot, OS and application integrity. The latest TPM standard, TCG
1.2, as defined by the Trusted Computing Group (TCG), specifies
a secure hardware component at motherboard level, which provides
a trusted ‘root’ on which BIOS, OS and applications
security can be built.
STMicroelectronics leads the industry in supplying TCG1.2 devices
for the PC to major motherboard manufacturers. ST19WP18TPM is
ST’s contribution to the computing platform based on the
latest TCG specification version 1.2.
TPM solutions for PC motherboard
The ST19WP18-TPM System-on-Chip is provided with a complete suite
of software including the core TCG software stack licensed from
NTRU Cryptosystems Inc. and the Embassy® Security Center and
Cryptographic Services Provider from Wave Systems Corp. Drivers
and administration tools are also available, offering a turnkey
solution for OEMs who want to offer a trusted platform to both
the IT management community and end users. The ST19W family of
secure MCU, to which the ST19WP18 belongs, is expected to receive
EAL5+ certification.
|
| |
| USB connectivity solutions |
Personal IT security and access control of corporate IT networks
may be cost-effectively deployed using solutions based upon secure
USB tokens. This is the case for PC-based applications such as
secure login, secure email, digital signatures, secure Internet/Extranet/Intranet
and remote access. The portability of a USB-based device allow
users to carry their secure digital and biometric signatures wherever
they go, so they can identify themselves securely on any digital
appliance.
USB tokens and cards with USB smartcard
ICs
With the 8bit based ST19XT34 device, ST was the first company
to release a secure microprocessor with combined ISO 7816 and
USB interfaces. We have now expanded our portfolio with a new
set of USB products, providing embedded USB library support as
well as higher performance based upon a 32-bit CPU architecture.
The ST22T064-USB is the first in a new range of 32-bit secure
microcontrollers provided in System-on-Chip form with embedded
software libraries for fast development and deployment.
The ST22T064 implements a full-speed interface giving outstanding
performance for applications demanding high-speed data transmissions.
Key benefits include an on-chip clock recovery circuit, making
ST ICs the most highly-integrated solutions currently available,
requiring no external components. The ST22T064 is compliant with
Windows XP standard CCID driver allowing easy system integration.
In addition, other USB classes like mass storage can be implemented.
|
| |
| Available ICs for IT Security on ST19 and ST22
platform |
Part Number |
ROM |
EEPROM |
RAM |
Cryptography |
Interface |
|
96KB |
34KB |
4KB |
DES, PKI |
USB/ISO 7816-3 |
|
228KB |
64KB |
16KB |
EDES, AES, PKI |
USB/ISO 7816-12/CCID |
|
112KB |
18KB |
4KB |
EDES, PKI |
ISO 7816-3/LPC/GPIO |
|
| |
| TPM System-on-Chip solutions |
|
| A: |
ST19WP18-TPM + drivers |
| B: |
ST19WP18-TPM + drivers + TSS |
| C: |
ST19WP18-TPM + drivers + TSS + administrative tool |
|
| |
| Brochures and Product Guides |
|
|
|
|
|