| EMV CPS platform |
ST has designed a product aiming at helping banks to easily migrate
to chip technology using the latest EMV standards. The solution
is developed based on the following standards: |
| |
VISA V.I.S
1.4.0 |
MasterCard
M/Chip Lite 4 |
EMVCo. Card Personalization
Specification 1.0 |
|
The CPS personalization standard will lower the cost of chip migration
by allowing the adoption of one standard for the personalization
process.
A personalization setup toolkit allows browsing and setting the
risk management parameters of the EMV application to efficiently
generate prototype EMV CPS cards. |
| |
| EMV CPS implementations available on ST19 platform |
Today the EMV CPS offer is available on a 2KB EEPROM component to
provide a highly competitive solution. Availability of other EEPROM
size solutions can be provided on request |
|
| |