|
To meet the increasing requirement for multifunction
cards, STMicroelectronics was, in 1999, the first to demonstrate
secure 32-bit MCUs for smartcards. Today ST has over 10 million
32-bit smartcard microcontroller units from its pioneering ST22
family in use. This unrivalled range of 32-bit devices is based
around a proprietary 32-bit SmartJ Java™ accelerated secure
RISC core.
STMicroelectronics’ SmartJ™
is the ideal smartcard core on which to develop multi-application
solutions, open platforms, and high-powered SIM applications.
The SmartJ advanced silicon platform provides rapid 32-bit RISC
processing and enables direct execution of the majority of JavaCard™
2.1 byte codes, as well as its own optimized native language.
This innovative core provides openness, modularity, security
and a fast time-to-market methodology for delivering powerful,
secure 32-bit smartcard solutions.
|
| |
| A complete family |
| The ST22 family offers ST’s customers a broad choice, from
embedded memory ranging from 72KB (ST22N072),
144KB (ST22N144)
to 256KB (ST22N256),
enabling the efficient development of a comprehensive set of
advanced SIMs and conditional access applications. The ST22N256,
the latest addition to the ST22 family, is developed in 0.15 micron
technology, giving developers 256KB of EEPROM memory and a fast
asynchronous serial interface (ASI) to enable up to 440 Kbit/s
communication speeds with mobile or other equipment. |
| |
| 32-bit Platform ICs Product Selector |
 |
ST22, Core Solutions |
|
|
| |
| Related Information |
|
| |
| Applications |
| The ST22 family provides memory ranges from 72 to 256KB, with
code compatibility and advanced development tools, and is perfectly
adapted to the needs of 3G mobile applications, such as (U)SIM cards
(universal subscriber identity modules). High memory capacity allows
storage of multimedia messaging system (MMS) data and photographic
images, coupled with the processing and communication power to transfer
and use these data efficiently, to provide advanced phonebooks and
audio-visual services. The ST22 range is also ideal for pay-TV and
IT security environments, with its full speed USB interface enabling
the development of a wide variety of new and secure applications.
|
| |
| Main Features |
| |
|
| |
|
|
|
|