Company
ST Home | Thyristors & ACSwitches | ASD Thyristor

ASD Thyristor

The ASD (Application Specific Devices) technology is a unique vertical integrated power technology designed in a full planar process. Its masking process is applied on both sides of the chip offering new design possibilities that are not available with epitaxial base or horizontal architecture. The ASD technology brings significant advantages to the medium power area:

Improved reliability thanks to a full planar technology that provides outstanding ruggedness to the device
Enhanced performance that results from dedicated design to the application. For instance EMI, filtering skills are greater than with discrete circuitry
 
Component count reduction in a ratio of 2 to 6 that is directly produced by integration
PCB space and assembly cost reduction which can be achieved without sacrificing the benefits of high voltage and high current density capability associated with discrete components
Because it is designed specifically for an application, an ASD circuit includes not only the required functional features, but also added values that benefit to the complete system. Therefore, the ASD circuit largely simplifies the system design and shortens the time to bring it on to market. More...
 
ASD Thyristor
Ignitors Industrial
Ignitors Lighting
I/O Termination
Inrush Current Limiter
Power Control
 
New Products
STIL: an Innovative INRUSH CURRENT LIMITATION Circuit
PCLT-2A: A new protected input for Industrial automation
 
Product News
Press Announcement, June 07, 2006
Sensor Termination Chip from STMicroelectronics Improves Performance of Automation Digital Inputs
 
Brochures and Product Guides
PCLT-2A protects your sensor interface (PDF 163K)
 
Related Information
Application Notes
AN1608 - CLT3-4BT6 Demoboard: check the robusteness of CLT3-4BT6 (PDF 92K)
AN1600 - STIL: Inrush Current Limitation device for off-line power converter (PDF 162K)
Advertising Campaigns Solutions: Innovative Products
STIL08 Single Chip Current limiter